Skip to main content

Please Select Your Country/Language Preferences

A10000133 Hover to magnify image or click to enlarge

TT-TS12 Alarm Panel

nVent RAYCHEM TraceTek TT-TS12 Touch Screen Panel provides a graphic user interface to manage and display information from a network of up to 250 external leak detection circuits. With interactive and dynamic leak location maps and displays, the leak location can be displayed on the floor plan, piping layout or photo of a single piece of equipment. Provides a quick status overview of all leak detection cables. Works with TTSIM or wireless mesh transmitters.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Relay Contacts 8 Relays (4 System, 4 User Programmable)
Depth 8.26 in
Display 12" Touch Screen, TFT LCD
Height 15.74 in
Width 19.68 in
Depth 210 mm
Height 400 mm
Width 500 mm
Operating Temperature −20 to 60 °C
Operating Temperature −4 to 140 °F
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing