Front Panel EMC Textile Shielding Kit, -40 up to +70°C
Hover to magnify image or click to enlarge
Front Panel EMC Textile Shielding Kit, -40 up to +70°C
The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels. The gaskets are glued to the front panel.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Textile EMC gasket is affixed laterally on the front panel or in the groove of the right-hand profile as appropriate.
- Profile seal is bonded onto the contact surface of the 19" bracket or of the rear angle and sets up the conductive connection to the U-shaped front panels
- Temperature range -40 °C ... +70 °C
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.