Rear cover plate for plug-in sections | Strömfördelning, MSSB
Hover to magnify image or click to enlarge
Rear cover plate for plug-in sections | Strömfördelning, MSSB
These vertical profiles and rear cover, MSSB, form the basis for plug-in sections. This accessory is available off the shelf and is tested according to IEC 61439. The cover prevents staff from coming into contact with the busbar and the plug in system allows for the compartment to be extracted without turning off the power.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Information
Fördelar
Resurser
Tillbehör
Design
- Beskrivning: Rear cover plate to separate the plug-in sections from the plug-in busbars. It includes the profiles in which the rear plate is fixed, and in which the busbar holders must be fixed too.
- Material: 3 mm reinforced ploycarbonate and 2 mm galvanised steel.
- Leverans: 1 rear panel, 2 vertical profiles to fix the back plate and busbar supports and mounting material.
- Rear cover plate to separate the plug-in sections from the plug-in busbars
- It includes the profiles in which the rear plate is fixed, and in which the busbar holders must be fixed too
- As the cover allows the compartment to be extracted, unnecessary downtime is avoided as the power can remain on, while certain procedures are carried out
- In order to mount this accessory, internal side panels (MSPS) are required
- 1 rear panel, 2 vertical profiles to fix the back plate and busbar supports and mounting material
Specifikationer
Tjocklek | 0.12 in |
Tjocklek | 3 mm |
Färg | Ljusgrå |
Material | Polykarbonat |
Finish | Smooth |
Installationshandbok/instruktionsblad
Mandatory
- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.