System för avluftning/trycksättning av små volymer i farliga miljöer, HLA1
Hover to magnify image or click to enlarge
System för avluftning/trycksättning av små volymer i farliga miljöer, HLA1
Small-Volume Purging/Pressurization Systems are an alternative to NEMA Type 7 or 9 enclosures. The C1 model allows general-purpose enclosures, up to two cubic feet, to be used in certain Class 1 hazardous locations. The C2 model allows general purpose enclosures, up to 10 cubic feet, to be used in certain Class 2 hazardous locations.
Branschstandarder
Classified by Underwriters Laboratories, cUL and Factory Mutual
For A1001YZUMC1 (Volume up to 2 cubic feet)
NEC Type Y Class I, Division 1, Groups A, B, C and D to Division 2
NEC Type Z Class I, Division 2, Groups A, B, C and D to Unclassified
For A1001YZUMC2 (Volume up to 10 cubic feet)
NEC Type Y Class II, Division 1, Groups F and G to Division 2
NEC Type Z Class II, Division 2, Groups F and G to Unclassified
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Information
Resurser
Design
- Universal mount
- Available in two models for enclosures with a maximum enclosure volume of up to 2 or 10 cubic feet
- Mounting plate: Type 316L stainless steel
- Regulator body: zinc with enamel finish
- Enclosure pressure gauge: aluminum with enamel finish
- Polycarbonate regulator handle
- Fastener hardware available in aluminum and stainless steel
- Includes tamper-proof regulator with gauge (TR-10G) to comply with NFPA standard requiring protection against over pressurization
- Note: pressure Vent not required when inlet pressure limited to 5PSI using standard TR-10G. For inlet pressure over 5PSI order EPV-1-SA-00 or EPV-1-SA-90 separately. Contact HOFFMAN for pricing.
Specifikationer
Tjocklek | 1.98 mm |
Tjocklek | 14 ga |
Finish | Polerad |
Färg | n/a |
Certifikat för godkännande av myndighet
Installationshandbok/instruktionsblad
- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.