进线密封组件,SCE
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
附件
功能
- Description: For sealing the cable entry between gland plates. Forms a tight seal around cables and fills gaps to prevent dust from entering. The foam is pre-fitted in the section profile that can be easily mounted in the bottom plates thanks to its click-in fixing solution. An alternative to the bottom late gasket kit BG01.
- Material: Extruded PVC section profile. Gasket: adhesive foam with cross-section of 30 x 25 mm.
- Pack quantity: 1 set consisting of 2 click-in section profiles with foam rubber.
技术参数
厚度 | 1.2 mm |
厚度 | 18 ga |
颜色 | 黑色 |
材料 | PVC |
表面处理 | 平纹亚光 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。