HWAT-T50 Thermostat
Hover to magnify image or click to enlarge
HWAT-T50 Thermostat
nVent RAYCHEM HWAT-T50 is an energy efficient thermostat for use in nVent RAYCHEM HWAT self-regulating single pipe hot water systems, in small pipe networks or for branch lines.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to install and operate: digital display for temperature and alarm, wall mountable
- Energy saving: 3 operating modes ON/ECO/OFF; integrated clock and energy savings (ECO) for off-peak usage
- System monitoring through high temperature alarm: if a temperature over 70 °C is measured, the system will be switched off to avoid scalding and calcification
- System monitoring through low temperature alarm: to avoid unnecessary energy consumption when hot water storage problems occur
- Reliable during long life: maintenance free
Specifications
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.