调整安装轨,用于电源分配器,APK
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
功能
- Description: Width profiles which allows for continuous adjustment of fixation cage nuts for components in height, depth and width. Panel builders can then fix any component in the desired position without machining.
- Material: 2,5 mm galvanized steel.
- Pack quantity: 1 pair.
- Requirements: To be assembled on CLPF depth profiles.
技术参数
厚度 | 2.5 mm |
厚度 | 14 ga |
表面处理 | 镀锌 |
材料 | 碳钢 |
颜色 | 灰色 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。