进线口进线盖板冲头,CEAP
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
附件
功能
- Delivery: Stamp, die, pull axis, lock nut, plastic case.
- Pack quantity: 1 pcs.
- Material: 2 mm maximum thickness for S 235 sheet metal.
- Description: By using the CEAP sheet metal punching tool, the desired breakout can be made precisely without chips or splintering in only a few minutes. The convenient built-in punch-hole marking tip can be used to punch-mark the drill points clearly for screw-on attachments. These sheet-metal punches are compatible with all common hydraulic pumps.
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。