Cable Entry Systems Faster and easier cable feedthrough and assembly Secure seals and strain relief Easier installation in tight spaces Time savings and increased flexibility Select FiltersClose应用筛选依据已应用过滤器 1清除筛选器 公制 | 英制 折叠全部全部展开 应用 配电 (11) 卫生环境 (4) 控制装置和驱动装置 (84) 高度 0.08 in (1) 0.12 in (1) 0.16 in (1) 0.2 in (2) 0.24 in (1) 0.28 in (1) 0.31 in (1) 0.35 in (1) 0.39 in (1) 0.43 in (1) 0.47 in (1) 0.51 in (1) 0.55 in (1) 0.59 in (1) 0.63 in (1) 0.67 in (1) 0.87 in (1) 0.98 in (1) 1.06 in (1) 1.18 in (1) 1.46 in (1) 1.69 in (1) 1.73 in (9) 1.77 in (1) 2.17 in (2) 2.28 in (13) 2.4 in (1) 2.52 in (4) 2.76 in (1) 2.8 in (4) 3.15 in (1) 3.19 in (1) 4.13 in (1) 4.17 in (1) 4.72 in (1) 4.92 in (1) 4.96 in (1) 5.63 in (1) 5.98 in (1) 6.02 in (1) 6.69 in (1) 8.66 in (1) 10.63 in (1) 55.12 in (1) 62.99 in (2) 70.87 in (2) 78.74 in (2) 118.11 in (2) 984.25 in (4) 查看全部 查看更少内容 应用 高度 2 mm (1) 3 mm (1) 4 mm (1) 5 mm (2) 6 mm (1) 7 mm (1) 8 mm (1) 9 mm (1) 10 mm (1) 11 mm (1) 12 mm (1) 13 mm (1) 14 mm (1) 15 mm (1) 16 mm (1) 17 mm (1) 22 mm (1) 25 mm (1) 27 mm (1) 30 mm (1) 37 mm (1) 42.8 mm (21) 43 mm (1) 44 mm (9) 45 mm (1) 55 mm (2) 58 mm (13) 61 mm (1) 64 mm (4) 70 mm (1) 71 mm (4) 80 mm (1) 81 mm (1) 105 mm (1) 106 mm (1) 120 mm (1) 125 mm (1) 126 mm (1) 143 mm (1) 152 mm (1) 153 mm (1) 170 mm (1) 220 mm (1) 270 mm (1) 1400 mm (1) 1600 mm (2) 1800 mm (2) 2000 mm (2) 3000 mm (2) 25000 mm (4) 查看全部 查看更少内容 应用 宽度 0.08 in (1) 0.12 in (1) 0.16 in (1) 0.2 in (1) 0.24 in (1) 0.28 in (1) 0.31 in (1) 0.35 in (1) 0.39 in (1) 0.43 in (1) 0.47 in (1) 0.51 in (1) 0.55 in (1) 0.59 in (1) 0.63 in (3) 0.67 in (1) 0.79 in (1) 0.87 in (1) 1.02 in (1) 1.14 in (1) 1.18 in (1) 1.42 in (1) 1.69 in (21) 1.77 in (4) 1.89 in (1) 1.97 in (1) 2.28 in (7) 2.76 in (8) 2.8 in (1) 3.19 in (1) 3.68 in (1) 3.94 in (1) 4.13 in (4) 4.17 in (1) 4.57 in (1) 4.96 in (3) 5.39 in (1) 5.45 in (1) 5.59 in (9) 5.89 in (6) 6.02 in (1) 7.87 in (1) 15.75 in (4) 23.62 in (3) 查看全部 查看更少内容 应用 宽度 2 mm (1) 3 mm (1) 4 mm (1) 5 mm (1) 6 mm (1) 7 mm (1) 8 mm (1) 9 mm (1) 10 mm (1) 11 mm (1) 12 mm (1) 13 mm (1) 14 mm (1) 15 mm (1) 16 mm (3) 17 mm (1) 20 mm (1) 22 mm (1) 26 mm (1) 29 mm (1) 30 mm (1) 36 mm (1) 42.8 mm (21) 45 mm (4) 48 mm (1) 50 mm (1) 58 mm (7) 70 mm (8) 71 mm (1) 81 mm (1) 93.5 mm (1) 100 mm (1) 105 mm (4) 106 mm (1) 116 mm (1) 126 mm (3) 137 mm (1) 138.5 mm (1) 142 mm (9) 149.6 mm (6) 153 mm (1) 200 mm (1) 400 mm (4) 600 mm (3) 查看全部 查看更少内容 应用 深度 0.45 in (6) 0.47 in (22) 0.63 in (2) 0.7 in (25) 0.71 in (17) 0.77 in (4) 0.79 in (2) 0.95 in (4) 1.02 in (1) 1.14 in (1) 1.18 in (1) 1.42 in (1) 1.46 in (1) 1.89 in (1) 1.97 in (6) 2.13 in (2) 3.74 in (2) 查看全部 查看更少内容 应用 深度 11.5 mm (6) 12 mm (22) 16 mm (2) 17.7 mm (25) 18 mm (17) 19.6 mm (4) 20 mm (2) 24.2 mm (4) 26 mm (1) 29 mm (1) 30 mm (1) 36 mm (1) 37 mm (1) 48 mm (1) 50 mm (6) 54 mm (2) 95 mm (2) 查看全部 查看更少内容 应用 防护等级 NEMA Type 1 (21) NEMA 4X 型 (21) NEMA Type 12 (21) IP44 (7) IP66 (21) CE (21) IP69 (4) 查看全部 查看更少内容 产品系列 Cable management (25) Free-Standing (18) Wall-Mounted (4) Cable Manager (59) Filter1已应用过滤器 1类别: Cable Entry SystemsView All Filters (1) 子类别内部安装进线口进线盖板,CCFI详情外部安装进线口进线盖板,CCFO详情矩形进线口进线盖板,CEPH详情矩形进线口进线盖板,CEPL详情圆形进线口进线盖板,CEPR详情大型护线圈安装进线口进线盖板,CCFGL详情分配器安装进线口进线盖板,CCFD详情内部锁定安装进线口进线盖板,CCFLI详情进线口进线盖板驱动工具,CEAT详情进线口进线盖板冲头,CEAP详情进线口进线盖板盲盖,CEAB详情进线口进线盖板密封塞,CEAS详情Cable Conduits, CON详情Cable Entrance Boxes For Power Distribution, MSCE详情Cable Glands HD, CGHD详情Cable Space Doors For Floor Standing Enclosures, DPA详情Cable Tray Clamps, CTC详情Cable Tray, CTN详情
Cable Entry Systems Faster and easier cable feedthrough and assembly Secure seals and strain relief Easier installation in tight spaces Time savings and increased flexibility