ClimaGuard 空对空室内型热交换器
Hover to magnify image or click to enlarge
ClimaGuard 空对空室内型热交换器
nVent Hoffman’s ClimaGuard Indoor Heat Exchangers offer reliable closed-loop cooling while sealing out temperature extremes, dirt, dust, corrosive elements and washdown water. This robust heat exchanger allows efficient thermal transfer while ensuring maximum protection against leaks. With ClimaGuard Indoor Heat Exchangers providing a tight seal against air and water infiltration, units can be simply surface-mounted to an enclosure with no loss of enclosure integrity.
工业标准
UR/cUR
UR/cUR Recognized
XR20 和 XR29-08 型号的 12 型
Type 3R on XR29-18 and larger models when surface mounted vertically on an enclosure
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- Unique counterflow aluminum core for high-efficiency and high-performance heat transfer, except for the XR20 and XR29-08 which use a modified heat pipe core
- 流线型美观设计,无可外露的安装导轨;轻薄设计,可安装在较窄或较浅的机柜上
- Models for 115 and 230 VAC power input
- Operating temperature range from -20 F/-29 C to 140 F/60 C
- 碳钢金属面板,适用于恶劣工厂环境
- 无过滤器设计,少维护、易清洗
- 可靠的高品质轴承风扇和叶轮,使装置安静运行、可靠性更高
- 法兰接口,易于安装
- 出厂前,每台产品都经过严苛的功能测试
- 附赠安装五金件、密封条和用户手册,使用更方便。
- 四个紧固件,便于拆卸前盖,方便取放
技术参数
颜色 | RAL7035 |
材料 | 碳钢 |
表面处理 | Powder Coated |
颜色代码 | RAL 7035 |
获批机构认证
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。