Compact Heater With / Without Thermostat, ECH(T)
Compact Heater With / Without Thermostat, ECH(T)
This double insulated compact heater, ECH(T) is available with or without a thermostat. Water condensation is eliminated, also when the ambient temperature drops sharply. Choosing a version with an already integrated thermostat will save space inside the enclosure and reduce installation time compared with a thermostat mounted separately.
工业标准
cRUus_UL Recognized
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
功能
- Description: Double insulated vertical heater to prevent condensation. Mounting clip for 35 mm DIN rail (EN60715). Touch-safe heater, the temperatures of the housing are kept under 80 °C except upper protective grille. The heater with thermostat (ECHT) includes a plug-in thermostat therefore it does not require additional wiring, starting temperature of 5 °C, and switch-off temperature of 15 °C.
- Heating element: PTC resistor, temperature limiting.
- Material: Plastic according to UL94 V-0.
- Operating temperature: -45 °C to +70 °C. The heating capacity is for ambient temperature 20 °C.
- Connection: Pole terminal 2.5 mm², torque 0.8 Nm max.
- Protection: IP 20, Class II (double insulated).
- Approvals: CE, EAC.
- Finish: Black.
- Pack quantity: 1 piece.
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。