Cover Plate With Din Cut-Outs, UFCP-D
Hover to magnify image or click to enlarge
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
附件
功能
- Description: Front cover plate with cut-outs for DIN components. Distance between UFCP and enclosure door: 39 mm; 49 mm for UCP750 and above. Reversible mounting position, to increase the distance between UFCP and enclosure door by 30 mm. The mounting frame with DIN rails UMFxxxx must be ordered separately.
- Material: Polyester.
- Finish: RAL 7035.
- Delivery: Cover plate, supporting brackets, one quarter turn fasteners and mounting accessories.
技术参数
颜色 | RAL7035 |
材料 | Polyester |
表面处理 | Powder Coated |
颜色代码 | RAL 7035 |
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。