Depth Adjust Kit, MPGDA
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
附件
功能
- Description: To provide depth adjustment for mounting plate.
- Material: 2 mm galvanized steel.
- Pack quantity: 1 set with mounting accessories.
- Allows for the mounting plate to be fitted at the depth required by the equipment, e.g. for when equipment needs to be flush with the external door, or when two mounting plates are fitted back to back, if front and rear doors are used
技术参数
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。