Skip to main content

Please Select Your Country/Language Preferences

F2290EGV_LIWWGV_90Elbow, Commercial > Cable and Wire Management > Lay-In Wireway > Lay-In NEMA Type 1 Galvanized Wireway, Galvanized 90-Degree Elbow; F101090EGV, F121290EGV, F2290EGV, F4490EGV, F6690EGV, F8890EGV   . Hover to magnify image or click to enlarge

Elbow 90-Degree Lay-in Galvanized

Lay-in Galvanized 90-Degree Elbows are used for right-angle installations. Any side can be removed, retaining lay-in feature regardless of how the elbow is oriented. Lay-in feature allows wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Sides are held together with screws.

阅读更多 阅读更少 打印本页
详情

功能

技术参数

表面处理 镀锌
材料 碳钢
颜色 灰色
已复制数据
公制   |   英制
资源
警告
应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。