Fan Heater, EHV
Fan Heater, EHV
This high performance fan heater, EHV, has high heating capacity. It uses a fan to distribute the heat generated evenly throughout the enclosure, which means hot spots can be prevented. Water condensation is eliminated, also when the ambient temperature drops sharply.
工业标准
cRUus_UL
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
配件
功能
- Description: High performance space saving fan heater to prevent condensation. The fan assists the natural convection for fast distribution of the heat in large enclosures. Mounting clip for 35 mm DIN rail (EN60715). Temperature safety cut-out to protect against overtheating in case of fan failure
- Heating element: High performance cartridge.
- Material: Plastic according to UL94 V-0, and die-cast aluminium.
- Fan life: 50.000 h at 25 °C.
- Operating temperature: -45 °C to +70 °C.
- Connection: 3-pole screw connector 2.5 mm².
- Protection: IP 20, Class I (earthed).
- Approvals: CE, EAC.
- Pack quantity: 1 piece.
- Pack quantity: 1 piece
- High performance fan heater with a high heating capacity
- The large amount of heat generated by the optimised sized heater is distributed within the enclosure using forced air, produced by the heater's fan
- When installed, water condensation will be avoided especially in situations when the ambient temperature dramatically drops
- As the air will be distributed by the integrated fan, hot spots within the enclosure will be prevented
- A thermostat with a normally closed contact, ETR or EFR, is recommended in order to control the heater
- Voltage (V): 230 V AC 50/60 HZ
- Protection: IP 20, Class I (earthed)
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。