Levelling Adjuster, LFA
Hover to magnify image or click to enlarge
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
Video
附件
功能
- Description: For levelling adjustment on uneven floors at the installation site up to a maximum of 15 mm. Installed through the PF/PFS plinth corner piece.
- Material: Zinc plated.
- Maximum load: 2500 N per foot.
- Pack quantity: 4 pieces with mounting accessories.
- Levelling adjuster for floor standing enclosures
- The adjuster can be mounted on the assembled enclosure at the installation site
- Fully assembled configuration can be levelled when installed on an uneven floor
技术参数
表面处理 | Plated |
颜色 | 灰色 |
材料 | Zinc |
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。