One-Piece Consoles In Stainless Steel, MPGS
One-Piece Consoles In Stainless Steel, MPGS
The stainless steel compact console, MPGS, in a IP66/55 protection degree is available off the shelf. It has a hinged desk panel, and the ergonomic design allows for easy installation and access to HMI-equipment- It also increases the mounting space available. This console can be installed in virtually any environment, grade dependent.
工业标准
cULus_UL Listed
CE UKCA
EAC
GOST
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
配件
功能
- Material: AISI 304 pre-grained stainless steel / AISI 316L (on request). Body and door: 2 mm. Rear panel: 1.5 mm. Bottom plates: 1.5 mm. Mounting plate: 2.5 mm galvanized steel.
- Body: Folded and seam welded. Console construction includes a base that provides a distance between the floor and the lower part of the door/s, acting as an integrated plinth.
- Doors and panels: Single folded surface mounted with hinges, allowing left and right-hand opening to base door. Angle 12° from horizontal. Concealed hinges, on top edge, allow 90° opening. Panel held open by self engage/self release mechanical panel stay. Double door on 1200 wide base units.
- Mounting plate: Standard mounting plate in base unit.
- Lock: Double-bit 3 mm locks for top panel. For base, two double-bit 3 mm locks.
- Cable inlet: Bottom opening for cable access. Bottom plate for cable glanding supplied as standard.
- Earthing: M8 threaded studs on body, door, top panel and rear panel.
- Finish: 400 pre-grained stainless steel.
- Protection: Single door: IP 66, TYPE 4X, 12, 13, IK 10. Double door: IP 55, TYPE 12, 13, IK 10.
- Delivery: Mounting plate and suitable nuts and washers for earthing. The console is delivered on a wooden pallet.
- M8 threaded studs on body, puerta, top panel and rear panel
技术参数
箱体厚度 | 0.08 in |
门体厚度 | 0.08 in |
箱体厚度 | 2 mm |
门体厚度 | 2 mm |
表面处理 | Brushed |
材料 | 不锈钢 |
颜色 | 灰色 |
获批机构认证
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。