Plain Front Panels For Power Distribution, MSMBP
Hover to magnify image or click to enlarge
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
Video
附件
功能
- Description: Plain front panel for modular asseblies. It has a top and bottom bending to provide extra rigidity.
- Material: 1.25 mm steel.
- Finish: RAL 7035 structured powder coating.
- Delivery: 1 piece with mounting material.
- Mounting requirements: To be assembled on the modular system frame.
技术参数
颜色 | RAL7035 |
材料 | 碳钢 |
表面处理 | Powder Coated |
颜色代码 | RAL 7035 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。