塑料进线板,EHTC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
配件
功能
- Description: Gland plates suitable for leading through cables as well as different types of tubing. To be installed directly to the adapter gland plate AFA. Please see the cable management section.
- Material: Different types of polymers reinforced with a steel plate. Halogen free and UV resistant.
- Protection: IP 65.
- Finish: RAL 7035.
- Pack quantity: 1 piece with mounting accessories.
技术参数
厚度 | 3 mm |
厚度 | 11 ga |
颜色 | RAL7035 |
材料 | 碳钢 |
表面处理 | Powder Coated |
颜色代码 | RAL 7035 |
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。