Rain Hood, ASST
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
功能
- Description: To be fitted as an outdoor shelter on stainless steel wall mounted enclosures. The roof is slightly sloped and has a drip strip. Machining is required. Dimensions of the enclosure will be increased by H: 60 mm, W: 20 mm and D: 20 mm.
- Material: AISI 304 / AISI 316L pre-grained stainless steel.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 rain hood with mounting material.
- Additional information: ASST is not compatible with 180º MMHS hinges.
- Rain hoods are not compatible with combined enclosures; The overall dimensions of the enclosure will increase by 60mm in height, 20mm in width and 20mm in depth
- Package quantity: 1
- 包含安装五金件
- ASST is not compatible with 180° MMHS hinges
技术参数
表面处理 | Brushed |
颜色 | 灰色 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。