底座双侧盖板,PS
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
Video
附件
功能
- Description: Side panels to cover the openings in the sides of the PF/PV plinths. Double folded panels for maximum strength. Compatible with combinable and semi-compact enclosure ranges.
- Material: 1.5 mm steel plate.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 panels. Mounting accessories included with PF/PV.
技术参数
厚度 | 1.5 mm |
厚度 | 16 ga |
材料 | 碳钢 |
表面处理 | Powder Coated |
颜色代码 | RAL 7022 |
颜色 | Umbra Gray |
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。