滑轨
Hover to magnify image or click to enlarge
滑轨
Heavy-duty ball bearing, plated three-section Slides are 16-in. (406-mm) long and allow 17-in. (423-mm) extension. They are attached to supports that mount between two pairs of rack mounting angles that have accessory mounting legs. Mounting hardware is furnished. Equipment 16.75-in. (425-mm) wide can be mounted between Slide assemblies installed on 19-in. rack angles. A pair of Slides can support up to 160 lbs. at the extended position when load is distributed evenly along the 16-in. (406-mm) Slide length. Requires Rack Angle Adapter Bracket to fit ProLine.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- Heavy-duty ball bearing slides are 16-in. (406-mm) long and allow 17-in. (423-mm) extension
- 滑块附接到两对机架安装角之间的支撑,这些安装角带附件安装支腿。
- A pair of Slides can support up to 160 lbs. (72 kg) at the extended position when load is distributed evenly
- 提供安装五金件
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。