Syspend 281-Max 管转接头
Hover to magnify image or click to enlarge
Syspend 281-Max 管转接头
Syspend 281-Max Tube Adapter attaches to the tube with internal sets crews and provides mounting holes at the end where the tube was cut. Use the Tube Adapter when the tube is cut to length and it is not desirable to drill and tap new holes in the tube. Install the Tube Adapter only onto the housing side.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
Video
功能
- 包括密封条和安装硬件
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。