Wall Mounting Brackets, OFL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
功能
- Description: Mounting brackets for wall fixing. Can be mounted in three different directions and will support approximately a load of 600 N.
- Material: Polyamide.
- Finish: RAL 7035.
- Pack quantity: 4 brackets with mounting accessories.
- Can be mounted in three different directions and will support approximately a load of 600 N
- Four brackets with mounting accessories
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。