Industriel køler, TAL
Hover to magnify image or click to enlarge
Industriel køler, TAL
Den industrielle vandkøler giver præcision og pålidelighed i et modulært design med output fra 2300W. Med ydelser fra 900W op til 134kW. Det store udvalg af ekstraudstyr og tilbehør giver mulighed for flere kølerkonfigurationer.
The large range of accessories and options allows multiple chiller configurations, including indoor and outdoor installation for maximum location flexibility. The Industrial Chiller has an eco-friendly design with high performing energy efficient fans and aluminum microchannel condensing coil.
Branchestandarder
CE; UKCA
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Ressourcer
Funktioner
- Driftsgrænser for omgivelsestemperatur: +15 °C to +45 °C
- Lydtrykniveau ( dB(A) ): TYPE 67, 75, 78
- "Ind/ud væsketilslutninger (mm): 3/4"" | 1"" | 1 1/2"" | 2""1/2"
- Lagertank kapacitet (l): TYPE 130, 200, 300
- Pumpe type: Perifere | Centrifugal
- Sekundær forsyningsspænding (V): 230 V AC | 24 V AC
- Kølemiddelgas (HFC): R134A R410A
- Temperaturpræcision (K): +/-2
- Flydende type: Vand
- Indstilleligt væsketemperaturområde: +8 �C to +25 �C
Specifikationer
Certificering
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.