A wide range of fans and filter fan solutions for open-loop cooling applications
- Forced, fresh air open-loop technology for low to moderate heat removal
- Suitable for cool or clean air environment
- Available in a wide selection of Type 1 and 12 configurations with the option to upgrade for even more protection with our Type 3R and Type 4/4X filter fan shrouds
- Available in side and top mount for flexible mounting
- Airflows ranging from 21 CFM (36 M3/Hr) to 484 CFM (822 M3/Hr) and sizes from 4 in. to 13 in.
- Also available in compact click-fit design for easy installation
- Cooling Selection Tool that will help you find the ideal cooling solution from 1,000+ standard cooling configurations
Filtrer efter
Filter anvendt:
1
Ryd filtre
- Højde
- Højde
- Width
- Bredde
- Dybde
- Dybde
- Luftstrøm
- Nominel spænding
- Beskyttelsesgrad
- Produktfamilie