Tastaturstøtte, OIKS
Hover to magnify image or click to enlarge
Tastaturstøtte, OIKS
Dette tastaturbeslag er fastgjort til kontrolpanelet og er ideelt, når der kræves en grænseflade mellem kontrolpanelet og et tilsluttet skab.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Tilbehør
Funktioner
- Beskrivelse: Tastaturstøtte for montage på kontrolpanel. Kræver beabejdning
- Materiale: Lakeret stål. Rustfrit stål leveres på forespørgsel.
- Overfladebehandling: RAL 9006.
- Pakke størrelse: 1 stk. med monteringstilbehør.
- The keyboard can be operated next to the control panel
- The keyboard support makes operations easier for the end user, especially when an interface with the control panel is required that cannot be done via the touchscreen, such as programming
- Control panels require machining before the keyboard drawer can be mounted
Specifikationer
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.