NH-kontaktafbryder med sikringer, NH switch disconnector with fuses
Hover to magnify image or click to enlarge
NH-kontaktafbryder med sikringer, NH switch disconnector with fuses
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Funktioner
- Beskrivelse: 3-polet NH-kontaktafbryder med sikringer. Med multifunktionsgreb (kontaktmekanisme med lynmontering). Tilslutning i bunden.
- Nominel spænding: 690 V.
- For samleskinner: 12, 15, 20, 25, 30 × 5, 10.
- Effektafledning ved 80% belastning: 18.6 W(33500), 52.5 W (33510).
- Pakke størrelse: 1 stk.
- Godkendelser: IEC, VDE, DNV GL.
Specifikationer
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.