Universal Busbar Supports, EUBS
Hover to magnify image or click to enlarge
Universal Busbar Supports, EUBS
This busbar support, EUBS, is available for one, two, or three bars up to 120 x 10 mm. The support can be mounted either at the top or bottom of the enclosure. It is available off the shelf and tested according to IEC 61439. This support is required when a high level of mounting flexibility is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Funktioner
- Description: Busbar support up to 4500A to be mounted horizontally or vertically. Mounts directly to the enclosure frame or with help of CLPF profiles. Available in one/two/three bars per phase for bar thickness 10 mm, and width from 30 to 120 mm.
- Working temperature: -40ºC up to 130ºC.
- Material: Reinforced polyamide and steel. Halogen free.
- Delivery: Busbar support with mounting material.
Specifikationer
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.