Junction Box for Non-Hazardous Industrial Locations
Hover to magnify image or click to enlarge
Junction Box for Non-Hazardous Industrial Locations
nVent RAYCHEM Junction Boxes for non hazardous area are designed to connect power to up to one or three RAYCHEM BSA, BTV, QTVR, XTV, KTV or VPL industrial parallel heating cables. They are part of a modular component system; it allows for maximum flexibility and can be either wall or pipe mounted. Connection kits (M25) and insulation entry kits have to be ordered separately.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Fast installation
- Spacious box with front access
- Captive lid screws, cannot be lost during installation
- Robust spring type terminals for fast and secure fixing
- Reliable operation
- Heavy-duty glass reinforced polymer
- Weather proof IP66
- 10 year product warranty extension
Specifications
Material | Glass Fiber Reinforced Polymer |
IP Rating | IP66 |
Area Classification | Non-Hazardous |
Mounting | Wall/Support Bracket Mounted |
Ambient Temperature | −40 to 194 °F |
Ambient Temperature | −40 to 90 °C |
Voltage Rating | 800 V max |
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.