Skip to main content

Please Select Your Country/Language Preferences

IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 32.68" Hover to magnify image or click to enlarge

IBSB Advanced Insulated Braided Conductor, 350 A, 100 mm², 830 mm

Catalog#: IBSBADV100-830

IBS/IBSB Advanced Insulated Braided Conductor, Halogen Free is the ideal ready-to-install flexible wire replacement solution that is specifically designed for connections to all molded case circuit breakers, including the most compact breakers on the market. IBS/IBSB Advanced connects to the front access terminals of the breakers without any additional accessories, such as angular connectors, spreaders, ring terminal connectors or extenders. IBS/IBSB Advanced is available in cross sections of 25 to 240 mm² (49.34 to 273.65 kcmil), lengths from 230 to 1,030 mm (9.06" to 40.55"), and 80 to 700 A.

Manufactured in an ISO 9001 2015 certified automated facility, IBS/IBSB Advanced is formed by weaving high-quality electrolytic copper wire to form a durable low voltage connector with maximum flexibility which allows for more compact power connections to circuit breakers. The IBS/IBSB Advanced allows users to reduce the total size and weight of the installation, improving both design flexibility and assembly aesthetics.

The unique manufacturing process of integral pre-punched palms make IBS/IBSB Advanced ready to connect out of the box. There are no lugs to purchase or install, making connections simpler and faster and eliminates faulty connections due to vibration or fatigue.

IBS/IBSB Advanced is compatible with all major brand molded case circuit breakers.

The advanced technology insulation is a high-resistance low smoke, halogen-free and flame retardant thermoplastic.

IBS/IBSB Advanced does not generate corrosive gases and produces a relatively low smoke opacity in accordance with IEC 61034-2 and UL 2885. The low smoke characteristic improves visibility conditions for people to be able to easily locate the emergency exit and also allows rescue workers to better assess an emergency situation. IBS/IBSB Advanced means greater safety for individuals, less damage for your electrical equipment and less environmental impact.

The halogen–free feature enables a reduction in the quantity of toxic smoke. IBS/IBSB Advanced does not contain any halogens, according to IEC 60754-1 and UL 2885, minimizing toxicity and making it the ideal product for use in enclosed spaces such as data centers, rail, and public facilities such as hospitals and schools. This also facilitates the use of IBS/IBSB Advanced in specific applications such as submarines, switchboards and other enclosed environments that require a low emissions solution.

In addition to the above features, IBS/IBSB Advanced is compliant with the UL 94-V0 testing standard and glow wire test 960 °C. The flame retardant portion of the test illustrates the self-extinguish feature. This superior feature of IBS/IBSB Advanced is also shown by the Limiting Oxygen Index (LOI) at 30%. In case of fire, IBS/IBSB Advanced generates a limited quantity of smoke that is less damaging to your electrical equipment.

Read more Read less
  • CE, ERIFLEX IBSADV​
  • CE
  • cUR
  • UR
  • CSA
  • ABS
  • RoHS
  • Bureau Veritas
  • DNV GL
  • EAC
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Maximum Ampacity Ratings
Cross Section (mm²/kcmil) ΔT 30° C (A) ΔT 40° C (A) ΔT 45° C (A) ΔT 50° C (A) ΔT 55° C (A) ΔT 60° C (A) ΔT 70° C (A) 2 Bar Current Coefficient 3 Bar Current Coefficient
25/49.34 116 134 142 150 157 164 177 1.6 2
50/98.68 213 246 260 274 288 301 325 1.6 2
70/138.15 226 261 277 291 306 319 345 1.6 2
100/197.35 298 344 365 385 404 422 456 1.6 2
120/236.82 363 419 444 468 491 513 554 1.6 2
185/365.1 416 480 509 537 563 588 635 1.6 2
240/473.65 556 642 681 718 753 786 849 1.6 2
Maximum Ampacity Ratings
Cross Section (mm²/kcmil) ΔT 30° C (A) ΔT 40° C (A) ΔT 45° C (A) ΔT 50° C (A) ΔT 55° C (A) ΔT 60° C (A) ΔT 70° C (A) 2 Bar Current Coefficient 3 Bar Current Coefficient
25/49.34 (IBSB) 116 134 142 150 157 164 177 1.6 2
25/49.34 (IBS) 137 158 167 177 185 193 209 1.6 2
50/98.68 213 246 260 274 288 301 325 1.6 2
70/138.15 226 261 277 291 306 319 345 1.6 2
100/197.35 298 344 365 385 404 422 456 1.6 2
120/236.82 363 419 444 468 491 513 554 1.6 2
185/365.1 416 480 509 537 563 588 635 1.6 2
240/473.65 556 642 681 718 753 786 849 1.6 2
Circuit Breaker Compatibility
Circuit Breaker Current Rating 125/160 A 250 A 300 A 350 A 400 A 500 A 630 A
Part Number IBSBADV25x IBSADV25x IBSBADV50x IBSADV50x IBSBADV70x IBSBADV100x IBSBADV120x IBSBADV185x IBSBADV240x
Schneider Electric® Compact® (IEC) NSA NG 125 NSX 100 NSX 160 NSX 250 NSX 250 NSX 400 NSX 400 NSX 400 NSX 630 NSX 630
Square D® PowerPact® (UL) H-Frame J-Frame J-Frame J-Frame L-Frame L-Frame L-Frame - -
ABB® Tmax® (IEC) T1 T2 XT1 XT2 - T3 XT3 XT4 T3 XT3 XT4 T4 T4 T5 T5 T5
ABB® Tmax® (UL) T1 T2 XT1 XT2 T3 T4 XT3 XT4 T4 T5 T5 T5 - -
GE® Record Plus® (IEC/UL) FD 160 FD 160 FE 250 FE 250 FG 400 FG 400 FG 400 FG 630 FG 630
Siemens® Sentron® (IEC/UL) VL160X 3VL1 VL160 3VL2 - VL250 3VL3 VL250 3VL3 VL400 3VL4 VL400 3VL4 VL400 3VL4 - -
Moeller® xEnergy® (IEC) NZM1 - NZM2 NZM2 NZM3 NZM3 NZM3 NZM3 NZM3
Cutler Hammer® Series G (UL) EG Frame JG Frame JG Frame JG Frame LG Frame LG Frame LG Frame LG Frame LG Frame
Legrand® (IEC) DPX 160 DPX3 160 - DPX 250 DPX3 250 DPX 250 DPX3 250 DPX 630 DPX 630 DPX 630 DPX 630 DPX 630
Hager® (IEC) h3 160 - h3 250 h3 250 h3 630 h3 630 - - -
Rockwell/Allen Bradley (UL) G-Frame H-Frame - I-Frame J-Frame I-Frame J-Frame I-Frame J-Frame - K-Frame K-Frame -
Mitsubishi Electric (IEC) - NF125 NF160 DSN125 DSN160 NF250 DSN250 NF250 DSN250 - NF400 DSN400 - - -
OEZ (IEC) BC160N - BD250N BD250S - BH630B BH630S BH630B BH630S BH630B BH630S BH630B BH630S BH630B BH630S

Diagrams

Application images Resources
Video
Additional Product Details

Additional Product Details

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us