Splice Kit, Heat Shrink
Hover to magnify image or click to enlarge
Splice Kit, Heat Shrink
These splice kits are designed for the in-line joining of nVent RAYCHEM self regulating heating cables. All kits are approved for use in hazardous areas. The splice kits employ easy to use heat-shrinkable tubing with an adhesive, that when heated forms a semi-flexible moisture proof encapsulation. Due to its low profile design the finished splice can be installed under the insulation, directly on the pipe.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Simple and fast to install
- Small geometry, for installation under the insulation
- Reliable during long life: 10 year product warranty available
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.