Conduit Trapeze CCT1
Hover to magnify image or click to enlarge
Conduit Trapeze CCT1
The nVent CADDY Conduit Trapeze CCT1 range is a fast and cost-effective method to install smaller branch circuits of conduit in overhead trapeze installations. The CCT1 series reduces installation time and material cost by eliminating the need for traditional fasteners, making it an ideal solution for contractors looking to maximize installation efficiency.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Ideal for smaller branch runs
- Shot fire flange for direct attachment to ceiling/deck
- Accommodates 3/8" and 1/4" threaded rod trapeze drops
- Up to 25% material savings over traditional methods
- Reduces installation time up to 50%
- Complies with UL® 2239
Specifications
EMT Conduit Size | 1" |
Rigid Conduit Size | 1" |
Finish | Pregalvanized |
Material | Steel |
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.