MC/AC Cable Support Bracket with C Purlin Clip
Hover to magnify image or click to enlarge
MC/AC Cable Support Bracket with C Purlin Clip
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Neatly isolates, supports and secures MC/AC cables
- Properly spaces MC/AC cable to help eliminate bundling and NEC® & CEC derating issues
- Results in a "neat and workmanlike" installation
Specifications
Isolated Ground Cable Size | 12-3 to 8-2 |
Finish | Electrogalvanized |
Material | Steel |
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.