Skip to main content

Please Select Your Country/Language Preferences

PH2361.jpg image Hover to magnify image or click to enlarge

ROL13 Strut Mounted Roller

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Pipe Size Saddle Number Covering Thickness Outer Diameter Radius A B
4" None - 114.3 mm 57.1 mm 209.5 mm 114.3 mm
630 27.0 mm 181.0 mm 90.5 mm 234.9 mm 144.5 mm
631 39.7 mm 206.4 mm 103.2 mm 257.2 mm 154.0 mm
632 52.4 mm 231.8 mm 115.9 mm 257.2 mm 168.3 mm
633 65.1 mm 254.0 mm 127.0 mm 257.2 mm 179.4 mm
634 77.8 mm 285.8 mm 142.9 mm 276.2 mm 193.7 mm
635 103.2 mm 330.2 mm 165.1 mm 276.2 mm 217.5 mm
5" None - 142.9 mm 71.4 mm 209.5 mm 128.6 mm
630 25.4 mm 209.5 mm 104.8 mm 257.2 mm 155.6 mm
631 38.1 mm 238.1 mm 119.1 mm 257.2 mm 169.9 mm
632 50.8 mm 263.5 mm 131.8 mm 276.2 mm 177.8 mm
633 65.1 mm 285.7 mm 142.9 mm 276.2 mm 193.7 mm
634 77.8 mm 314.3 mm 157.2 mm 276.2 mm 206.4 mm
635 106.4 mm 361.9 mm 181.0 mm 276.2 mm 233.4 mm
6" None - 168.3 mm 84.1 mm 234.9 mm 138.1 mm
630 25.4 mm 228.6 mm 114.3 mm 257.2 mm 166.7 mm
631 38.1 mm 257.2 mm 128.6 mm 276.2 mm 177.8 mm
632 50.8 mm 279.4 mm 139.7 mm 276.2 mm 190.5 mm
633 63.5 mm 314.3 mm 157.2 mm 276.2 mm 208.0 mm
634 76.2 mm 342.9 mm 171.4 mm 276.2 mm 219.1 mm
635 104.8 mm 384.2 mm 192.1 mm 276.2 mm 246.1 mm
8" None - 219.1 mm 109.5 mm 257.2 mm 161.9 mm
631 38.1 mm 304.8 mm 152.4 mm 276.2 mm 203.2 mm
632 50.8 mm 330.2 mm 165.1 mm 276.2 mm 217.5 mm
633 68.3 mm 368.3 mm 184.1 mm 276.2 mm 236.5 mm
634 79.4 mm 390.5 mm 195.3 mm 276.2 mm 249.2 mm
635 104.8 mm 441.3 mm 220.7 mm 276.2 mm 276.2 mm

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy