EuropacPRO 19" Subrack Kit for Railway, Shielded, EN 50155
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Railway, Shielded, EN 50155
Subrack for Railway applications, conform to EN50155 standard, shielded versions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Shock and vibration tested to EN 50155, part 12.2.11
- The 19" bracket is firmly fixed to the side panel (tox-cold welded) and is especially suited for high mechanical stresses (vibration resistance)
- The double 19" screwing position adds to additionally safety (NFF standard)
- IP 20, in accordance with IEC 60529
- EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels, testing in accordance with VG 95373 part 15
- Aluminum construction
- Modifications such as cutouts, different finishes or dimensions available
- Supplied as space-saving flat-pack
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.