SBS-R-EM Control Panel for Roof & Gutter De-Icing and Surface Snow Melting
SBS-R-EM Control Panel for Roof & Gutter De-Icing and Surface Snow Melting
nVent RAYCHEM SBS-R-EM control panels provide an integrated solution for the control of RAYCHEM self-regulating heating cables and constant wattage heating mats for roof & gutter de-icing and surface snow melting applications. The control panels comprise the energy efficient, multi-sensor RayStat-M2 controller. The control panels monitor the surface temperature and surface moisture and switch on the snow melting system only when required. The SBS-R-EM panels are available in 1, 3, 6 and 9 heating circuit versions, with 20A switching capability per circuit. The panels also include electrical circuit protection devices (C-type circuit breakers and RCD protection) for safety, peace of mind, and electrical regulation compliance.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Integrated electrical safety and control, panel for single/multiple heating circuits from the heat tracing manufacturer
- Designed specifically for RAYCHEM self-regulating heating cables and constant wattage heating mats.
- Multi-sensor control system for energy efficiency optimisation
- Everything in a single control panel. Simply add a power supply.
- Complete warrantied solution from the manufacturer.
Specifications
Phase Quantity | 3 |
Protection | Miniature- / Earth Leakage Circuit Breaker |
Mounting | Wall Mounted |
Over Voltage Protection | Yes |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.