CT Cabinet Hinged-Cover with Bar-Mount and Lugs Type 3R
Hover to magnify image or click to enlarge
CT Cabinet Hinged-Cover with Bar-Mount and Lugs Type 3R
These cabinets are available in a variety of sizes, models and instrument current transformer mounting methods to fit a wide range of applications.
Industry Standards
UL 50, 50E Listed; File No. E27525, E27567
cUL Listed per CSA C22.2 No 94; File No. E27525, E27567
NEMA Type 3R
IEC 60529, IP32
Models with termination lugs also have UL414, File No. E240312
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Quarter-turn latch
- Lift-off hinges
- Doorstop
- Line and load lugs
- Staple for seal or padlock
- Enclosures are finished with paint over plated surfaces
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.