Post-Mount Adapter for Syspend VHD-Motion Arm
Hover to magnify image or click to enlarge
Post-Mount Adapter for Syspend VHD-Motion Arm
Adapter for installing the Syspend VHD-Motion Arm on a 3.5-in. OD tube for post mounting or the Syspend Vertical Motion Floorpost with Junction Box.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Heavy-wall 3.5-in. structural tube welded to a 12 x 12 x 3/8-in.-thick baseplate
- "Provides a ""rough-in"" point and pull box for power and network field wiring"
- Includes internal CAT5 coupler and finger-safe power terminals
- Two conduit knock-outs can be opened to either 1/2 in. or 3/4 in.
- Fully gasketed 16 gauge cover panel on junction box can be used for additional conduit attachment
- Tough, molded ABS junction box is contoured to fit the post and is fluted into the post to protect cables
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.