ProLine Flush Swing Handles
Flush Swing Handles are optional for any solid, window or disconnect door greater than 600mm in height, except Voice/Data and Co-location cabinets. They are ergonomically designed to provide style and function in a low profile.
For the screwdriver defeater handle, enclosure security is provided by the integrated tool-to-open feature that releases the handle when rotated, allowing access to the enclosure.
For the key lock handle, the key lock feature locks the handle to provide security for the enclosure. When the key is in the unlocked position, the pushbutton releases the handle to provide access to the enclosure. Two keys are furnished.
For the padlock handle, the padlock provides security when using up to a 5/16-in. padlock shackle. Pushbutton releases the handle to provide access to the enclosure.
For the DIN profile provision, the DIN Flush Handle is provided with the option to add your DIN profile lock or to accept Hoffman DIN profile lock PDKL (order separately).
Features
- Provision to add your logo is included
- Handle can be installed to rotate either clockwise or counterclockwise
Specifications
Color | Jet Black |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.