ProLine G2 Frame Reducing Brackets
Hover to magnify image or click to enlarge
ProLine G2 Frame Reducing Brackets
Frame-Reducing Brackets are used to reduce wider frames to 600mm, allowing 19-in. rack angles to fit. Brackets can also be used to left- or right- justify rack-mounted equipment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 14-gauge (1.75 mm) steel; conductive
- Furnished in sets of four; BV-M6 mounting hardware to secure to frame included
- Brackets can be used to center, left, or right justify rack angles; select reducing brackets accordingly
Specifications
Thickness | 1.9 mm |
Thickness | 14 ga |
Finish | Plated |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.