Skip to main content

Please Select Your Country/Language Preferences

nVent ERIFLEX IFBS Reinforcement Kit for High Short-Circuit Hover to magnify image or click to enlarge

nVent ERIFLEX IFBS Reinforcement Kit for High Short-Circuit

High short-circuit kit designed to upgrade the nVent ERIFLEX IFBS so it may withstand high short-circuit values up to 130kA peak. This kit includes two strut nuts, two M8 – CHC Head Screws (75mm), two M8 – CHC Head Screws (40mm), and five reinforced spacers.

Read more Read less
  • CE, ERIFLEX​ IFBS
  • cUR
  • UR
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Steel;Glass Fibre Reinforced Polyamide
Complies With IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1
Flammability Rating UL® 94V-0
Working Temperature -40 to 130 °C
Working Temperature -40 to 266 °F
Data Copied
Metric   |   Imperial
Recommendation - Max Distance Between Supports (mm)
Ipk (Short-Circuit Current Peak - kA) IFBS Support Kit 20/24/32 + High Short-Circuit Kit IFBS Support Kit 40/50/63 + High Short-Circuit Kit
10 1000 1000
20 1000 1000
30 1000 1000
40 740 1000
50 480 1000
60 330 770
70 240 570
80 190 430
90 150 340
100 120 280
110 - 230
120 - 190
130 - 160

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy