Skip to main content

Please Select Your Country/Language Preferences

PH34784.jpg image Hover to magnify image or click to enlarge

S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 25 mm, #8, 25M, 45 mm dia, 61 mm, M30 Thread

Catalog#: EL25S13N
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Bolt-to-Coupler Capacity (kN)
Part Number Grade 4.8 Grade 5.8 Grade 8.8 Grade 10.9 Grade 12.9
EL10S13N 33.7 42.1 67.4 67.7 67.7
EL12S13AN 224.2 280.3 448.5 526.3 526.3
EL12S13N 62.7 78.3 109.8 109.8 109.8
EL14S13N 77.0 96.2 154.0 192.5 193.4
EL16S13N 97.9 122.4 162.0 162.0 162.0
EL18S13N 121.4 151.7 242.7 303.4 364.1
EL20S13AN 121.4 151.7 242.7 303.4 356.8
EL20S13BN 97.9 122.4 195.8 244.8 289.4
EL20S13N 141.0 176.3 282.0 332.3 332.3
EL22S13N 183.8 229.7 367.5 449.9 449.9
EL25S13AN 141.0 176.3 282.0 352.5 422.9
EL25S13BN 97.9 122.4 195.8 244.8 293.8
EL25S13N 224.2 280.3 448.5 560.5 560.5
EL28S13N 277.4 346.8 554.8 693.6 728.0
EL30S13N 326.7 408.4 653.4 816.7 890.7
EL32S13AN 224.2 280.3 448.5 560.6 672.7
EL32S13N 390.3 487.9 780.6 783.8 783.8
EL34S13N 390.3 487.9 780.6 783.8 783.8
EL36S13N 448.4 560.5 896.7 1120.9 1197.1
EL38S13N 522.4 653.0 1044.8 1054.8 1054.8
EL40S13AN 589.3 736.6 1178.5 1312.4 1312.4
EL40S13BN 326.7 408.4 653.4 816.7 980.1
EL40S13CN 224.2 280.3 448.5 560.6 672.7
EL40S13M33N 522.4 653.0 1044.8 1054.8 1054.8
EL40S13N 522.4 653.0 1044.8 1054.8 1054.8
EL50TS13M33N 812.0 1015.0 1624.0 2030.0 2168.3
EL50TS13N 812.0 1015.0 1624.0 2030.0 2168.3

Diagrams

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy