Telecom Flange Clamp
Hover to magnify image or click to enlarge
Telecom Flange Clamp
The nVent ERICO Telecom Flange Clamp is designed to provide a grounding connection point to: 1) curved flanges that may exist on steel monopole telecommunication towers and 2) straight flanges that exist on towers constructed from angled steel. The clamp is an integral part of the tower grounding system used to ground & bond antennas, nVent ERICO Tower Mounted Ground Bars, and telecommunication equipment to the tower.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Accommodates (2) 2-hole lugs
- Tinned copper cast and stainless steel hardware to mitigate corrosion
- Works on flat and curved flanges
- cULus® Listed
- Works with nVent ERICO Tower Mounted Ground Bar (ETMAGSDBT), and as a standalone clamp
- Lightweight
- Quick and easy installation
- No special tools required
Specifications
Flyer
Installation Manual / Instruction Sheet
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.