Hydraulic Flexible/Non-Flexible Busbar Puncher
Hover to magnify image or click to enlarge
Hydraulic Flexible/Non-Flexible Busbar Puncher
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Works with copper or aluminium busbar and nVent ERIFLEX Flexibar
- Punches flat and clean hole edges
- Punch pip to adjust the hole position
- Quick setup with interchangeable punch and die system
- Large range of round and oval punches and dies available
- Can be tilted at a 45° angle for easier punching of formed busbar
- Calibrated side and depth gauge and stop
- Strong mechanical assembly
- RoHS compliant
Specifications
Catalog
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.