nVent ERIFLEX FleXbus IP66 Upgrade Kit, 70 mm Max dia, 0.04 kg
Hover to magnify image or click to enlarge
nVent ERIFLEX FleXbus IP66 Upgrade Kit, 70 mm Max dia, 0.04 kg
Catalog#: FLEXCEIP66C50
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Upgrades IP55 to IP66 by adding the heat shrink tubing
- Increases the dustproof and waterproof level
- Halogen free
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.