ProLine Tie-Down Reducing Bracket, fits 2000x700mm wide, Black, Steel
Hover to magnify image or click to enlarge
ProLine Tie-Down Reducing Bracket, fits 2000x700mm wide, Black, Steel
Catalog#: PRBTD205
The ProLine Tie-Down Reducing Bracket provides a convenient tie down for vertical or horizontal cable management. It allows front-to-back cable pass through while supporting optional D-Rings and wire management spools. The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space. Please note the mounting hardware and 10 VELCRO® Cable Wraps included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The ProLine Tie-Down Reducing Bracket provides a convenient tie down for vertical or horizontal cable management
- It allows front-to-back cable pass through while supporting optional D-Rings and wire management spools
- The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space
- Please note the mounting hardware and 10 Cable Wraps included
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.