Cable Entry Gland Plate Round Frame, CCFRBK
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Round Frame, CCFRBK
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Note: this is the Round Frame only; to complete kit, you will need CCFRM Locking Adapter, and CCFRM Counter Nut
- IP66 Modular halogen-free and silicone free cable entry system that provide versatility, variability and variety
- The frames, inlays and grommets can be combined in many ways ensuring you many versatile configuration options
- No need to disassemble and reconnect connectors on cables so manufactures warranty is not voided
- CCFR cable entry is quick and easy to assemble
- It is made of a sturdy, glass-fiber reinforced plastic
- CCFG grommets needs to be ordered separately
- CCFD dividers are bought separately as needed
- Operating Temperature: −40 to 120 °C / −40 to 248 °F
Especificaciones
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.