ProLine G2 Type 3R Hardware Kits
Hover to magnify image or click to enlarge
ProLine G2 Type 3R Hardware Kits
The ProLine G2 Type 3R Single and Double Bay Hardware Kits upgrade a Type 12 solution with components capable of withstanding a 3R environment. Components in the kit either have an advanced coating or are made from stainless steel to prevent corrosion. Specifically, the kit replaces the following items: lifting eyes and washers, base screws, rear cover screws and washers, rear cover brackets/screws and U-clips, door hinges/screws, and door latch catches/screws.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- The Side Cover Hardware Kit replaces the current hardware supplied with the Side Covers, one kit supports fixation of two Side Covers
- Note: to maintain 3R rating, hardware supplied with Side Covers must be replaced with Side Cover 3R Hardware Kit
- The screws present in 3R Kits are 18-8 stainless steel, mounting brackets have a thicker zinc-plating
Especificaciones
Acabado | Pintado al polvo |
Color | n/a |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.