ProLine G2 Internally Mounted Gland Plate
Hover to magnify image or click to enlarge
ProLine G2 Internally Mounted Gland Plate
The internally mounted gland plate functions in a similar manner as the standard gland plate; facilitating cable passage into an enclosure, while maintaining NEMA 12 environmental rating and maintaining the ability to support the weight of a person. Where the internally mounted gland plate differs is in installation. The standard gland plate requires access to the bottom of the enclosure to affix the solution, while the internally mounted gland plate is secured to a series of brackets installed from inside the enclosure. This solution is great for applications where lifting capability is limited, or after enclosure population when access to the bottom of the enclosure is limited.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Limited adjustability of plates for access point repositioning; additional gasketing supplied for creation of second access point
- Installation bracketry and hardware included
- Commonly used in conjunction with plinth base (standard or fully-sealed), mobile base, transportation base, or casters/levelers; all sold separately
Especificaciones
Espesor | 1.9 mm |
Espesor | 14 ga |
Acabado | Pintado al polvo |
Código de colores | RAL 7035 |
Color | n/a |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.